Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-2550A - Manipulator aluminum
Bill of material
WX-JXS-2550A-100
MODEL
model
WX-JXS-2550A
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
25X50
WEIGHT
1.308 kg/m
CSA
Cross-sectional area
482.788 mm^2
LX
Cross section of inertia
2.753 10^4
LY
Cross section of inertia
13.392 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D