Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-3171A - ROBOT
Bill of material
WX-JXS-3171A-100
MODEL
model
WX-JXS-3171A
TT
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
31X71
WEIGHT
3.227 kg/m
CSA
Cross-sectional area
991.291 mm^2
LX
Cross section of inertia
10.646 10^4
LY
Cross section of inertia
46.460 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D