Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-4080U - Manipulator aluminum
Bill of material
WX-JXS-4080U-100
MODEL
model
WX-JXS-4080U
TT
Wall thickness
5.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40X80
WEIGHT
2.791 kg/m
CSA
Cross-sectional area
1029.760 mm^2
LX
Cross section of inertia
10.566 10^4
LY
Cross section of inertia
85.188 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D