Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-4080U2 - ROBOT
Bill of material
WX-JXS-4080U2-100
MODEL
model
WX-JXS-4080U2
TT
Wall thickness
5.000
L
mm
Inserisci valore per L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40X80
WEIGHT
3.013 kg/m
CSA
Cross-sectional area
1111.563 mm^2
LX
Cross section of inertia
10.859 10^4
LY
Cross section of inertia
88.311 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D