Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-6-4080U - European standard series aluminum
Bill of material
WX-OB-6-4080U-100
MODEL
model
WX-OB-6-4080U
TT
Wall thickness
1.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40X80
WEIGHT
2.075 kg/m
CSA
Cross-sectional area
763.050 mm^2
LX
Cross section of inertia
11.430 10^4
LY
Cross section of inertia
54.440 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D