Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-6-LS-2436A - European standard series aluminum
Bill of material
WX-OB-6-LS-2436A-100
MODEL
model
WX-OB-6-LS-2436A
TT
Wall thickness
3.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
24X36
WEIGHT
0.820 kg/m
CSA
Cross-sectional area
302.318 mm^2
LX
Cross section of inertia
1.291 10^4
LY
Cross section of inertia
3.595 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D