Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-100100A - European standard series aluminum
Bill of material
WX-OB-8-100100A-100
MODEL
model
WX-OB-8-100100A
TT
Wall thickness
5.800
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
100X100
WEIGHT
10.260 kg/m
CSA
Cross-sectional area
3771.260 mm^2
LX
Cross section of inertia
425.990 10^4
LY
Cross section of inertia
425.760 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D