Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-120120B - European standard series aluminum
Bill of material
WX-OB-8-120120B-100
MODEL
model
WX-OB-8-120120B
TT
Wall thickness
5.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
120X120
WEIGHT
10.960 kg/m
CSA
Cross-sectional area
4011.320 mm^2
LX
Cross section of inertia
667.350 10^4
LY
Cross section of inertia
668.580 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D