Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-3030C - European standard series aluminum
Bill of material
WX-OB-8-3030C-100
MODEL
model
WX-OB-8-3030C
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
30X30
WEIGHT
0.651 kg/m
CSA
Cross-sectional area
326.140 mm^2
LX
Cross section of inertia
2.800 10^4
LY
Cross section of inertia
2.800 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D