Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-3060L - OB
Bill of material
WX-OB-8-3060L-100
MODEL
model
WX-OB-8-3060L
TT
Wall thickness
1.800
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
30X60
WEIGHT
1.340 kg/m
CSA
Cross-sectional area
494.592 mm^2
LX
Cross section of inertia
20.721 10^4
LY
Cross section of inertia
5.189 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D