Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-40160A - European standard series aluminum
Bill of material
WX-OB-8-40160A-100
MODEL
model
WX-OB-8-40160A
TT
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40X160
WEIGHT
6.006 kg/m
CSA
Cross-sectional area
2208.240 mm^2
LX
Cross section of inertia
38.830 10^4
LY
Cross section of inertia
535.730 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D