Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-4040L - European standard series aluminum
Bill of material
WX-OB-8-4040L-100
MODEL
model
WX-OB-8-4040L
TT
Wall thickness
2.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40x40
WEIGHT
1.660 kg/m
CSA
Cross-sectional area
610.350 mm^2
LX
Cross section of inertia
8.560 10^4
LY
Cross section of inertia
8.890 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D