Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-4040Q - OB
Bill of material
WX-OB-8-4040Q-100
MODEL
model
WX-OB-8-4040Q
TT
Wall thickness
2.400
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40x40
WEIGHT
1.633 kg/m
CSA
Cross-sectional area
600.290 mm^2
LX
Cross section of inertia
8.870 10^4
LY
Cross section of inertia
8.870 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D