Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-50240B - European standard series aluminum
Bill of material
WX-OB-8-50240B-100
MODEL
model
WX-OB-8-50240B
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
50x240
WEIGHT
5.060 kg/m
CSA
Cross-sectional area
1859.810 mm^2
LX
Cross section of inertia
46.777 10^4
LY
Cross section of inertia
1298.338 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D