Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-5050D - European standard series aluminum
Bill of material
WX-OB-8-5050D-100
MODEL
model
WX-OB-8-5050D
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
50x50
WEIGHT
2.200 kg/m
CSA
Cross-sectional area
805.170 mm^2
LX
Cross section of inertia
19.320 10^4
LY
Cross section of inertia
19.320 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D