Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-60120A - European standard series aluminum
Bill of material
WX-OB-8-60120A-100
MODEL
model
WX-OB-8-60120A
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
60x120
WEIGHT
4.432 kg/m
CSA
Cross-sectional area
1629.390 mm^2
LX
Cross section of inertia
55.890 10^4
LY
Cross section of inertia
115.420 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D