Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-80160A - OB
Bill of material
WX-OB-8-80160A-100
MODEL
model
WX-OB-8-80160A
TT
Wall thickness
3.000
L
mm
Inserisci valore per L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
80X160
WEIGHT
8.540 kg/m
CSA
Cross-sectional area
3137.950 mm^2
LX
Cross section of inertia
225.950 10^4
LY
Cross section of inertia
751.000 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D