Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-80160B - European standard series aluminum
Bill of material
WX-OB-8-80160B-100
MODEL
model
WX-OB-8-80160B
TT
Wall thickness
6.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
80X160
WEIGHT
13.495 kg/m
CSA
Cross-sectional area
4961.330 mm^2
LX
Cross section of inertia
364.670 10^4
LY
Cross section of inertia
1227.290 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D