Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-HL-3045 - European standard series aluminum
Bill of material
WX-OB-8-HL-3045-100
MODEL
model
WX-OB-8-HL-3045
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
30x30
WEIGHT
1.213 kg/m
CSA
Cross-sectional area
449.282 mm^2
LX
Cross section of inertia
4.504 10^4
LY
Cross section of inertia
6.947 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D