Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-3-619A - Aluminum fiber installation
Bill of material
WX-YX-3-619A-100
MODEL
model
WX-YX-3-619A
TT
Wall thickness
1.150
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
6X19
WEIGHT
0.130 kg/m
CSA
Cross-sectional area
47.851 mm^2
LX
Cross section of inertia
0.015 10^4
LY
Cross section of inertia
0.150 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D