Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-110124A - Assembly aluminium
Bill of material
WX-ZZX-110124A-100
MODEL
model
WX-ZZX-110124A
TT
Wall thickness
8.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
110x124
WEIGHT
13.188 kg/m
CSA
Cross-sectional area
4866.297 mm^2
LX
Cross section of inertia
1749.758 10^4
LY
Cross section of inertia
3115.544 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D