Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-55125B - DGMCX
Bill of material
WX-ZZX-55125B-100
MODEL
model
WX-ZZX-55125B
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
55X125
WEIGHT
0.781 kg/m
CSA
Cross-sectional area
289.390 mm^2
LX
Cross section of inertia
7.863 10^4
LY
Cross section of inertia
45.864 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D