Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mini Motor
Description
XCF - Asynchronous worm gearmotor
Bill of material
XCF5T2 5 B3S
TYP
Type
XCF5T2
I
Ratio
GBINFO
Gearbox info
Reversible worm - 90% efficiency
CPL
Coupling
AS
Applicable standard
LUB
Lubricant
Food grade (NSF H1)
HSMAT
Hollow shaft and screws material
Stainless steel
OPTALB
Optional output shaft
DP
Delivered power
290W
NLMS
No-load motor speed
2800rpm
NLGBS
No-load gearbox output speed
560rpm
RTQ
Rated torque
4,4Nm
SV
Supply voltage
230/400 Vac - 50Hz
SC
Supply current
1,56/0,9 A
CLN
Cooling
Natural
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP67 (CEI EN 60529)
WT
Weight
13,10 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D