Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Moeller Precision Tool
Description
XMC_CD - Dura Punches - Ejector, with Dowel
Bill of material
XMCC 13 70 STD 6.00 CD
PN
Part No.
TYPE
Type
D
D Shank Dia.
mm
P
mm
Enter value for P
mm
cm
inch
ft
W
mm
G
0.00 mm
R
mm
L
L Overall Length
mm
MAT
Material
Steel: PM4, HRC 60-62
MATH
Material of Heads
HRC 40-55
SBR
SBR Point Length
mm
PT
Point Tolerance
+.01/-.00 (P to D .01) (Standard)
LD1
Locating Device (1)
FP1
Flat/Groove Position (1)
°
F1
F Body Flat Dim. (1)
mm
DGD1
Dowel Groove Dia. (1)
0 mm
LD2
Locating Device (2)
FP2
Flat/Groove Position (2)
°
F2
F Body Flat Dim. (2)
mm
DGD2
Dowel Groove Dia. (2)
0 mm
LD3
Locating Device (3)
FP3
Flat/Groove Position (3)
°
F3
F Body Flat Dim. (3)
mm
DGD3
Dowel Groove Dia. (3)
0 mm
ES
Ejector Size
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D