Catalog navigation
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Moeller Precision Tool
Description
XMCB - Dura Punch Blanks - Ejector
Bill of material
XMCB 13 70
PN
Part No.
D
D Shank Dia.
mm
L
L Overall Length
mm
MAT
Material
Steel: PM4, HRC 60-62
MATH
Material of Head
HRC 40-55
LD1
Locating Device (1)
FP1
Flat/Groove Position (1)
°
F1
F Body Flat Dim. (1)
mm
DGD1
Dowel Groove Dia. (1)
0 mm
LD2
Locating Device (2)
FP2
Flat/Groove Position (2)
°
F2
F Body Flat Dim. (2)
mm
DGD2
Dowel Groove Dia. (2)
0 mm
LD3
Locating Device (3)
FP3
Flat/Groove Position (3)
°
F3
F Body Flat Dim. (3)
mm
DGD3
Dowel Groove Dia. (3)
0 mm
ES
Ejector Size
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D