IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
XMD-40
SMC
bp3_vacuum_equipment
High Vacuum Valve
XM/XY Stainless Steel High Vacuum Angle/In-line Valve
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp3_vacuum_equipment/high_vacuum_valve/xm_xy/xmd_asmtab.prj},{NB=XMD-40(0)},{SIZEVIS=(40) 40},{TYPE=},{DIRECTION=},{TEMP=},{AUTOSWITCH=},{LEN=},{SWITCH=},{SEAL=},{SEAL2=},{THREAD=0},{PPATH=xmd/assembly/xmd_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
SMC
Description
XMD - Angle Valve/2 Stage Control, Single Acting/Bellows, O-ring Seal
Bill of material
XMD-40
SIZEVIS
Flange size
(40) 40
(40) 40
TYPE
Flange type
(-) KF (NW)
(C) CF
(-) KF (NW)
(C) CF
DIRECTION
Pilot port direction
(-) Flange side
(K) Left flange surface
(L) Rear flange surface
(M) Right flange surface
(-) Flange side
(K) Left flange surface
(L) Rear flange surface
(M) Right flange surface
TEMP
Temperature specifications
(-) 5 to 60°C
(H0) 5 to 150°C
(-) 5 to 60°C
(H0) 5 to 150°C
AUTOSWITCH
Auto switch type
(-) Without auto switch (without built-in magnet)
(M9N) D-M9N Solid state auto switch
(M9P) D-M9P Solid state auto switch
(M9B) D-M9B Solid state auto switch
(A90) D-A90 Reed auto switch
(A93) D-A93 Reed auto switch
(M9//) Without auto switch (with built-in magnet)
(-) Without auto switch (without built-in magnet)
(M9N) D-M9N Solid state auto switch
(M9P) D-M9P Solid state auto switch
(M9B) D-M9B Solid state auto switch
(A90) D-A90 Reed auto switch
(A93) D-A93 Reed auto switch
(M9//) Without auto switch (with built-in magnet)
LEN
Lead wire length for switch
(-) N/A
(-) N/A
SWITCH
Number of auto switches/Detecting position
(-) Without auto switch
(-) Without auto switch
SEAL
Seal material
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro 70W
(Q1) Kalrez 4079
(R1) Chemraz SS592
(R2) Chemraz SS630
(R3) Chemraz SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
(U1) ULTIC ARMOR UA4640
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro 70W
(Q1) Kalrez 4079
(R1) Chemraz SS592
(R2) Chemraz SS630
(R3) Chemraz SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
(U1) ULTIC ARMOR UA4640
SEAL2
Part numbers indicating changed seal material and leakage
(-) Internal 1.3 x 10^-10 (FKM), External 1.3 x 10^-11 (FKM)
(-) Internal 1.3 x 10^-10 (FKM), External 1.3 x 10^-11 (FKM)
THREAD
Thread on/off
on
off
on
off
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D