Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Moeller Precision Tool
Description
XMT_ - Trumpet Head Punches - Solid
Bill of material
XMTC 008 071 STD 2.50, PM4
PN
Part No.
TYPE
Type
D
D Shank Dia.
mm
S
S Dia.
mm
DD1
d1 Dia.
mm
TT1
t1
mm
T
4 mm
R1
R
mm
P
mm
Enter value for P
mm
cm
inch
ft
W
mm
G
0.00 mm
R
mm
L
L Overall Length
mm
MAT
Material
Steel: PM4, HRC 62-66
MATH
Material of Heads
HRC 45-55
SBR
SBR Point Length
mm
PT
Point Tolerance
LD1
Locating Device (1)
FP1
Flat/Groove Position (1)
°
F1
F Body Flat Dim. (1)
mm
LD2
Locating Device (2)
FP2
Flat/Groove Position (2)
°
F2
F Body Flat Dim. (2)
mm
LD3
Locating Device (3)
FP3
Flat/Groove Position (3)
°
F3
F Body Flat Dim. (3)
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D