您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English (United States)
XRCM60-12DFK
Bel Fuse
Power Solutions
XRCM60-12DFK
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{belfuse/power_solutions/xrcm60_12dfk/xrcm60_12dfk.prj},{NB=XRCM60-12DFK},{PN=XRCM60-12DFK},{DESC=DC-DC Rugged Melcher™ Cassette, Power 60W, Output 12VDC, 5A, Input 16.8-137.5VDC, Output Voltage Monitor, Built-in Fuse, Pluggable Connectors},{POWER=60},{VIN=16.8-137.5},{OV=12},{OC=5},{OT=-40 to 70},{SHA256=h6NPyNxK2Hs8qlMCR8e2mauwupqo3MdZeHOu2/MeGvA=},{INAME=00021__xrcm60_xxxxxk}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
xrcm60_12dfk - Bel Power Solutions
Bill of material
XRCM60-12DFK
PN
Part Number
XRCM60-12DFK
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 60W, Output 12VDC, 5A, Input 16.8-137.5VDC, Output Voltage Monitor, Built-in Fuse, Pluggable Connectors
POWER
Power
60
W
VIN
Voltage Input
16.8-137.5
VDC
OV
Output Voltage
12
VDC
OC
Output Current
5
A
OT
Operating Temperature
-40 to 70
°C
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D