Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XUE61 - Sealing Ring:VA Type/E Type
Bill of material
XUE61-8
CODE
Code
XUE61
TYPE
Type
ED-Type
MAT
Material
Nitrile rubber
HAR
Hardness
HS90±5
COL
Color
Black
OTR
Operating temperature range
-20~100℃
USE
Use
Used in threaded ports and screw ends
SPE
Specifications
mm
DD1
6.4 mm
D1
9.9 mm
C
1.0 mm
HH
0.5 mm
ATD
Applicable Thread
M8*1 M*P
DD4
6.3 mm
DD3
10.0 mm
V
0.8 mm
S
0 mm
LINK
Website
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D