Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pi
Description
XYGH210
Bill of material
XYGH210-A1-50-100-M-C-0001
MODEL
Model
XYGH210
C
Combination
A-Arm Type
CD
Combination Direction
SX
X stroke
mm
Enter value for SX
X stroke
mm
cm
inch
ft
POSX
X position
mm
Enter value for POSX
X position
mm
cm
inch
ft
SY
Y Stroke
mm
Enter value for SY
Y Stroke
mm
cm
inch
ft
POSY
Y position
mm
Enter value for POSY
Y position
mm
cm
inch
ft
MB
Motor brand
DM
Delivery Methode
L
250.5 mm
A
25 mm
M
1
N
6
P
25 mm
H
352 mm
MSX
Maximum Speed X axis
1000 mm/s
MSY
Maximum Speed Y axis
100 mm/s
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D