카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
FREEGES
Description
XYHB630-F - Belt type orthogonal manipulator
Bill of material
XYHB630-F1-550-PLW-100-PC-P-C
MODEL
XYHB630
COMBINATION
combination
CD
combination direction
XSTROKE
x stroke
mm
값 입력 XSTROKE
x stroke
mm
cm
inch
ft
XMP
Motor Posistion
ZSTROKE
z-stroke
mm
값 입력 ZSTROKE
z-stroke
mm
cm
inch
ft
ZMP
Motor Posistion
MB
motor brand
DM
delivery methode
L
911.5 mm
A
100
M
3
N
10 PCS
H
497.000 mm
XMOTORPOWER
xMotor POWER
200W
ZMOTORPOWER
100WB
MSX
Maximum speed X
2000
MSZ
Maximum speed z
500
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D