Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FREEGES
Description
XYHB876-A - Belt type orthogonal manipulator
Bill of material
XYHB876-A1-550-PLW-100-PC-100-PC-P-K
MODEL
XYHB876
COMBINATION
combination
CD
combination direction
XSTROKE
x stroke
mm
Enter value for XSTROKE
x stroke
mm
cm
inch
ft
XMP
Motor Posistion
mm
YSTROKE
y-stroke
mm
Enter value for YSTROKE
y-stroke
mm
cm
inch
ft
YMP
Motor Posistion
mm
ZSTROKE
z-stroke
mm
Enter value for ZSTROKE
z-stroke
mm
cm
inch
ft
ZMP
mm
MB
motor brand
mm
DM
delivery methode
mm
L
1037.50
A
150
M
3
N
10 PCS
H
680.00
XMOTORPOWER
750W
YMOTORPOWER
400W
ZMOTORPOWER
400W
MSX
Maximum speed X
2000
MSY
Maximum speed Y
1000
MSZ
Maximum speed Y
500
Recommendations
Loading ...
Download CAD models
Previews
3D
2D