IFC 4.0 제작
언어선택:
English
中文
English
XYHC760-F1-100-PC-100-PC-P-C
FREEGES
XYHC_Series
XZ Type
XYHC760-F
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{freeges/xyhc_series/xz-type/xyhc760-f/xyhc760-f_asmtab.prj},{NB=XYHC760-F1-100-PC-100-PC-P-C},{MODEL=XYHC760},{COMBINATION=F},{CD=1},{XSTROKE=100},{XMP=PC},{ZSTROKE=100},{ZMP=PC},{MB=P},{DM=C},{BRAKE=},{XMOTORPOWER=400W},{ZMOTORPOWER=400WB},{MSX=1000},{MSZ=500}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
FREEGES
Description
XYHC760 - Screw type straight cross manipulator
Bill of material
XYHC760-F1-100-PC-100-PC-P-C
MODEL
XYHC760
COMBINATION
combination
F:cross-bonding
F:cross-bonding
CD
combination direction
1
3
1
3
XSTROKE
x stroke
mm
값 입력 XSTROKE
x stroke
mm
cm
inch
ft
확인
XMP
Motor Posistion
PC:Built in motor
PD:Motor exposed
PR:Motor right fold
PM:Motor fold down
PC:Built in motor
PD:Motor exposed
PR:Motor right fold
PM:Motor fold down
ZSTROKE
z-stroke
mm
값 입력 ZSTROKE
z-stroke
mm
cm
inch
ft
확인
ZMP
Motor Posistion
PC:Built in motor
PD:Motor exposed
PL:Motor left fold
PR:Motor right fold
PC:Built in motor
PD:Motor exposed
PL:Motor left fold
PR:Motor right fold
MB
motor brand
P:Panasonic
T:Delta
M:Mitsubishi
Y:yaskawa
P:Panasonic
T:Delta
M:Mitsubishi
Y:yaskawa
mm
DM
delivery methode
Connect shipment
Single axle shipment
Connect shipment
Single axle shipment
mm
L
511.0
A
50
M
1
N
6
PCS
H
520
XMOTORPOWER
xMotor POWER
400W
ZMOTORPOWER
400WB
MSX
Maximum speed X
1000
MSZ
Maximum speed z
500
MBB
xMotor POWER
P40
ZMBB
zMotor POWER
P40B
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D