Catalog navigation
CAD model selection
Selectable products: 39
HELP_VARIABLE
Company
CONTRINEX
Description
YBB-14x4-XXXX-G012-EN - Safety
Bill of material
YBB-14R4-0800-G012
ORDERNO
Part number
TYPE
Part reference
PT
Product type
Light curtain
SL
Safety level
Cat. 4, PL e, Type 4
H
Housing size
42 x 48 mm
R
Resolution
14 mm
HS
Protective height
mm
HT
Total height
mm
OR
Operating range
0.25...3.5 m
P
Polarity
PNP
RT
Response time
ms
SV
Supply voltage
24 VDC ± 20 % V
TR
Temperature range
-35...+60 °C
ER
Enclosure rating
IP 65, IP 67
SW
Sender wavelength
IR 950 nm
BG
Beam gap
8 mm
PTSL
Product type + Safety level
Light curtain, Cat. 4, PL e, Type 4
WG
Weight
g
ECCN
Custom tariff number
85371095
REACH
YES
ROHS
YES
OM
Operating manual
Info
INFO
Info
Product details
Recommendations
Loading ...
Download CAD models
Previews
3D
2D