Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
CONTRINEX
Description
YBBS-30X2-XXXX-P012-EN - Safety
Bill of material
YBBS-30R2-0810-P012
ORDERNO
Part number
TYPE
Part reference
PT
Product type
Light curtain
SL
Safety level
Cat. 2, PL c, Type 2
H
Housing size
26 x 26 mm
R
Resolution
30 mm
HS
Protective height
mm
HT
Total height
mm
OR
Operating range
0.25...8 m
P
Polarity
PNP
RT
Response time
ms
SV
Supply voltage
24 VDC ± 20 % V
TR
Temperature range
0...+55 °C
ER
Enclosure rating
IP 65
SW
Sender wavelength
IR 850 nm
BG
Beam gap
20 mm
PTSL
Product type + Safety level
Light curtain, Cat. 2, PL c, Type 2
WG
Weight
g
ECCN
Custom tariff number
85371095
REACH
YES
ROHS
YES
CE
CE certificate
Info
OM
Operating manual
Info
INFO
Info
Product details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D