Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
CONTRINEX
Description
YBES-14x4-XXX0-P012 - Safety
Bill of material
YBES-14R4-0970-P012
ORDERNO
Part number
TYPE
Part reference
PT
Product type
Light curtain
SL
Safety level
Cat. 4, PL e, SIL 3
H
Housing size
26 x 26 mm
R
Resolution
14 mm
HS
Protective height
mm
HT
Total height
mm
OR
Operating range
0.25…7 m
P
Polarity
PNP
RT
Response time
ms
SV
Supply voltage
24 VDC ± 20 % V
TR
Temperature range
0...+55 °C
ER
Enclosure rating
IP 65
SW
Sender wavelength
IR 850 nm
BG
Beam gap
10 mm
PTSL
Product type + Safety level
Light curtain, Cat. 4, PL e, SIL 3
WG
Weight
g
ECCN
Custom tariff number
85371095
REACH
YES
ROHS
YES
Recommendations
Loading ...
Download CAD models
Previews
3D
2D