Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YBSC17 - Single axis robot/YBSC17 series/screw drive series · general environmental type
Bill of material
YBSC17-5-100-M-P-40-N-A-1
CODE
Code
YBSC17
MAT1
Base material
Aluminum alloy
SUR1
Base surface treatment
Anodizing
MAT2
Rail material
iron
SUR2
Rail surface treatment
-
MAT3
Skateboard material
Aluminum alloy mm
SUR3
Skateboard surface treatment
Anodizing
MAT4
Cover material
Aluminum alloy
SUR4
Cover surface treatment
Anodizing
SY
Use environment
0¡«40¡ãC 35¡«85%RH no condensation
ST
Screw stroke
mm
YST
Effective travel (minimum unit 50)
mm
Enter value for YST
Effective travel (minimum unit 50)
mm
cm
inch
ft
DJ
Motor installation method
DP
Motor brand
DG
Motor specifications
SC
brake
YD
Origin switch
JX
Limit switch
L
511.0
A
50
M
1 mm
N
6 mm
ZL
Weight (kg)
11.8 mm
LINK
website
Website connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D