Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YBSC17A - Single axis robot · ybsc17a series
Bill of material
YBSC17A-5-100-P40A-PAM0
CODE
Code
YBSC17A
DMAT
Base Material
Aluminum Alloy
DSUR
Base Surface Treatment
Anodize
DGMAT
Guide Rail Material
Iron
DGSUR
Guide Rail Surface Treatment
---
HMAT
Skateboard Material
Aluminum Alloy
HSUR
Skateboard Surface Treatment
Anodize
GMAT
Cover Material
Aluminum Alloy
GSUR
Cover Plate Surface Treatment
Anodize
SYHJ
Operational Environment
0~40¡æ 35~85%RH No Condensation
DC
Lead
mm
XC
The Minimum Unit Of Travel Is 50.
mm
Enter value for XC
The Minimum Unit Of Travel Is 50.
mm
cm
inch
ft
MDPP
Motor Brand
MDGL
Motor Power
SCXS
Brake Form
JXKG
Limit Switch Form
JXAZ
Extreme Installation Method
JXYD
Limit Origin Position
JXKGSL
Number Of Limit Switches
ZJ
Ball Screw Shaft Diameter
20(jingmiC7) mm
CFDW
Repeated Positioning Accuracy
+0.02/-0.02
SPFZ
Use Maximum Load Horizontally
110 kg
CZFZ
Maximum Load For Vertical Use
50 kg
ZGSD
Top Speed
250 mm/s
EDXZ
Rated Travel Life
10000 Km
L
504 mm
A
50 mm
M
1 mm
N
6 mm
ZL
Weight
11.8 mm
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D