Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YBSWP - Compressed Spring-For Ball Bushing
Bill of material
YBSWP-PD10-L30
CODE
Code
YBSWP
TYPE
Type
For Ball Bushing
MAT1
Material (International)
12Cr17Ni7
MAT2
Materia(Correspond)
SWP-B
SUR
Surface Treatment
Black Oxide
PD
mm
L
mm
D
11.7 mm
D1
10.5 mm
DD
d
0.6 mm
P
5 mm
YJCD
Compression Length
4.8 mm
N
Spring Constant
16 g/mm
LINK
Hyperlinks
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D