Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YCBSC17 - Single Axis Robot¡¤YCBSC17 Series,Dust-Free Environment Type
Bill of material
YCBSC17-5-100-M-P-40-N-A-1
CODE
Code
YCBSC17
MAT1
Base Material
Aluminum Alloy
SUR1
Base Surface Treatment
Anodize
MAT2
Guide Rail Material
Iron
SUR2
Guide Rail Surface Treatment
-
MAT3
Skateboard Material
Aluminum Alloy mm
SUR3
Skateboard Surface Treatment
Anodize
MAT4
Cover Material
Aluminum Alloy
SUR4
Cover Plate Surface Treatment
Anodize
SY
Operational Environment
0¡«40¡æ 35¡«85%RH No Condensation
ST
Lead Of Screw
mm
YST
Effective Travel (Minimum Unit 50)
mm
Enter value for YST
Effective Travel (Minimum Unit 50)
mm
cm
inch
ft
DJ
Motor Installation Mode
DP
Motor Brand
DG
Motor Specifications
SC
Brake
YD
Origin Switch
JX
Limit Switch
L
542
A
50
M
1 mm
N
6 mm
ZL
Weight (Kg)
14.8 mm
ALL
Allowable torque Mxd
908 Nm
ALL1
Allowable torque Myd
1034 Nm
ALL2
Allowable torque Mzd
1032 Nm
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D