Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YCBSC5 - YCBSC5 series, single-axis robot, screw drive series, dust-free environment type.
Bill of material
YCBSC5-5-50-BC-P-10-N-C-3
CODE
Code
YCBSC5
MAT1
Base material
aluminium alloy
SUR1
Base surface treatment
anodize
MAT2
Rail material
iron
SUR2
Rail surface treatment
-
MAT3
Skateboard material
aluminium alloy mm
SUR3
Skateboard surface treatment
anodize
MAT4
Cover material
aluminium alloy
SUR4
Cover surface treatment
anodize
SY
operational environment
0~40℃ 35~85%RH No condensation
ST
Lead screw
mm
YST
effective travel
mm
Enter value for YST
effective travel
mm
cm
inch
ft
YSTPOOL
[50:800/50]
DJ
Motor installation mode
DP
Motor brand
DG
Motor specification
SC
apply the brakes
YD
Origin switch
L
216
A
60
JX
limit switch
M
2 mm
N
3 mm
ZL
weight
2.1 mm
LINK
website
Website connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D