Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YCFM17F - Single-axis robot gear rack series · general environment YCFM17F series
Bill of material
YCFM17F-1000-BC-M-750-A-1-33
CODE
code
YCFM17F
MAT
Base material
alufer
SUR
Base surface treatment
anodic oxidation
MAT1
Guide rail material
Alloy steel
SUR1
Surface treatment of guide rail
-
MAT2
Slide plate material
alufer
SUR2
Surface treatment of sliding plate
anodic oxidation
MAT3
Cover plate material
alufer
SUR3
Surface treatment of cover plate
anodic oxidation
USE
Use environment
Temperature 85 ℃, temperature 0 ℃ - 40 ℃
EFF
Effective travel
MOT
Motor installation mode
MOT1
Motor brand
MOT2
Motor specification (W)
750
ORI
Origin sensor
END
Endpoint limit sensor
RED
Reduction ratio
L
1668
A
200
M
5
N
14
B
234
C
380
WEI
40.3
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D