Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YCFM22F - Single Axis Robot, Gear Rack series, dust-free environment YCFM22F series
Bill of material
YCFM22F-1000-BC-M-1000-A-1-3
CODE
code
YCFM22F
MAT1
Base material
Aluminum alloy
SUR1
Base surface treatment
Anodizing
MAT2
Guide material
Alloy Steel
SUR2
Guide rail surface treatment
-
MAT3
Skateboard material
Aluminum alloy
SUR3
Skateboard surface treatment
Anodizing
MAT4
Cover plate material
Aluminum alloy
SUR4
Cover plate surface treatment
Anodizing
ENV
Environment
Humidity 85% , temperature 0°C-40°C
ET
Effective travel
MI
Motor installation
G
220
MB
Motor brand
MS
Motor specifications
1000 W
OS
Origin Sensor
ELS
Endpoint limit sensor
DR
Deceleration ratio
L
1800
A
100
M
6
N
16
B
250
C
470
WEI
weight
64.64 kg
LINK
weblink
webxxx
Recommendations
Loading ...
Download CAD models
Previews
3D
2D