Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YCTH15 - Economical single-axis robot,YCTH15 series,Track embedded series · General environment type
Bill of material
YCTH15-5-100-BC-P-75-N-C-3
CODE
code
YCTH15
MAT1
Base material
Aluminium alloy
SUR1
Base Surface treatment
anodizing
MAT2
Guide rail material
Alloy steel
HARDNESS
Guide rail hardness
58~65HRC
MAT3
Skateboard material
Aluminium alloy
SUR2
Skateboard Surface treatment
-
MAT4
Cover plate material
SUS301
SUR3
Cover plate Surface treatment
Mirror surface
ENV
Use environment
0~40°C 35~85%RH No condensation
CODE1
Motor mounting mode
TRIP
trip
L
458
A
100
M
1
N
6
WEIGHT
weight
10.02
LEAD
Lead of the lead screw
MOTOR
Motor brand
MOTOR1
Motor specification
75
BRAKE
brake
ORIGIN
Origin switch
LIMIT
Limit switch
LINK
website link
website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D