Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YFSB - Mounting bracket for constant load spring
Bill of material
YFSB-1
CODE
代码
YFSB
TYPE
type
Mounting bracket for constant load spring
MAT
Main Body Material
SUS301
MAT1
Guide shaft material
SUS301
GG
Specifications
N
TT
t
1.50 mm
H
45 mm
W
22.5 mm
D
5 mm
DD
d
4.5 mm
P
12.5 mm
U
35 mm
L
68.5 mm
L1
24.5 mm
L2
20.5 mm
ANNEX
Shaft ring
TAS02-5
MODEL
Suitable for constant force load spring models
YFS-N1/2
LINK
Website Link
Website Link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D