Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YFWT - Compressed Spring L Size Designation Type,Outer Diameter Reference Type
Bill of material
YFWT-D5-L15-A
CODE
Code
YFWT
TYPE
Type
Outer diameter reference type/L size specified type
MAT
Material
SWP-A
SUR
Surface Treatment
Black Oxide
AD
Allowable Displacement
F=Lx40%
D
mm
DTOL
D Size Tolerance
±0.3
L
mm
Enter value for L
mm
cm
inch
ft
LTOL
L dimension tolerance
±1
LTS
Load type selection
ML
Maximum Load
8.1 N
DD
d
0.6 mm
P
P (reference)
1.3 mm
LINK
Hyperlinks
Web Links
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D