Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YHTC80_100 - Linear module/YHTC series-side rail reinforced type/European standard full-density synchronous belt series/dust-free environment type
Bill of material
YHTC80-100-D01-A-G3-M-10-N-P1
CODE
Code
MAT1
Base Material
Aluminum Alloy
SUR1
Base Surface Treatment
Anodize
MAT2
Guide Rail Material
Alloy Steel
SUR2
Guide Rail Surface Treatment
-
MAT3
Skateboard Material
Aluminum Alloy mm
SUR3
Skateboard Surface Treatment
Anodize
MAT4
Cover Material
Aluminum Alloy
SUR4
Cover Plate Surface Treatment
Anodize
SY
Operational Environment
Humidity 85%, temperature -10°C~60°C
SL
Slider
YST
Effective Travel (Minimum Unit 50)
mm
Enter value for YST
Effective Travel (Minimum Unit 50)
mm
cm
inch
ft
MD
Motor direction
NOS
Number of sliders
RR
Reduction ratio
DP
Motor Brand
DG
BR
Brake
SEN
Number of sensors
L
mm
WEIGHT
Weight
mm
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D