Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YHWFM_YPUFM - Rotating extension spring
Bill of material
YHWFM-D7-L25
CODE
code
TYPE1
type
Rotating extension spring
TYPE2
type
Fixed length type
MAT
material
SUR
surface preparation
HOOK
Hook relative angle
360 ° Activity
D
mm
L
mm
DD
d
1.0 mm
DD1
d1
1.2 mm
DIS
Maximum displacement
8.00
LOAD
Maximum load
39.20
INI
Initial tension
7.84
SPR
Spring constant
3.92
LINK
Website link
Website link
PPATH
yhwfm_ypufm/../yhwfm_ypufm/assem/yhwfm_ypufm_asmtpl.prj
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D