Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
CONTRINEX
Description
YSM-XXK4-MXXN-XXXX-EN - Safety
Bill of material
YSM-22K4-MSAN-P012
ORDERNO
Part number
TYPE
Part reference
PT
Product type
Magnetic sensor
SL
Safety level
Cat. 4, PL e, SIL 3
H
Housing size
mm
SV
Supply voltage
24 VDC ± 20 % V
TR
Temperature range
-25...+80 °C
ER
Enclosure rating
IP 67, IP 6K9K
PTSL
Product type + Safety level
Magnetic sensor, Cat. 4, PL e, SIL 3
SAO
Safe switch on distance
mm
SAR
Safe switch off distance
mm
NOF
Number of outputs
A
Actuation
CT
Connection type
SSD
Safe switch distance Sao-Sar
mm
WG
Weight
g
ECCN
Custom tariff number
85365000
REACH
YES
ROHS
YES
OM
Operating manual
Info
INFO
Info
Product details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D