Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YSWC - Rectangular spring - ultra light load spring (Purple)
Bill of material
YSWC-D22-L25
CODE
Code
YSWC
TYPE
Type
Ultra light load type · Standard type
MAT1
Material (International)
60Si2CrA
MAT2
Materia(Correspond)
SWOSC-V
CO
Maximum Compression
L×60% mm
D
mm
L
mm
LTOL
L tolerance
±0.5 mm
DD
d
mm
N
Spring Constant
N/mm
AA
Compression Length
mm
F3
F (300,000 Times F=Lx60%)
mm
N3
Load N (300,000 times=Lx60%)
N
F2
F (500,000 Times F=Lx55%)
mm
N2
Load N (500,000 times F=Lx55%)
N
F1
F (1 Million Times F=Lx50%)
mm
N1
Load N(1 million times F=Lx50%)
N
LINK
Website
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D